6.1 STATUS Register Bit Definition and Function

The AT25010B/AT25020B/AT25040B includes an 8‑bit STATUS register. The STATUS register bits modulate various features of the device as shown in Table 6-2 and Table 6-3. These bits can be changed by specific instructions that are detailed in the following sections.
Table 6-2. STATUS Register Format
Bit 7Bit 6 Bit 5 Bit 4 Bit 3 Bit 2 Bit 1Bit 0
XXXXBP1BP0WELRDY/BSY
Table 6-3. STATUS Register Bit Definition
BitNameTypeDescription
7:4RFUReserved for Future UseR0Reads as zeros when the device is not in a write cycle
1Reads as ones when the device is in a write cycle
3:2BP1

BP0

Block Write ProtectionR/W00No array write protection (Factory Default)
01Quarter array write protection (see Table 6-4)
10Half array write protection (see Table 6-4)
11Entire array write protection (see Table 6-4)
1WELWrite Enable LatchR0Device is not write enabled (Power-up Default)
1Device is write enabled
0RDY/BSYReady/Busy StatusR0Device is ready for a new sequence
1Device is busy with an internal operation