Jump to main content
         
        
        
        
        
        
        
        
         
        
        
        
        
            
            
            
            
            
            
                
                    
                        
                            
                         
                    
                    
                    
                        
                            
                                      
                             
                         
                        
                        
                        
 Features 
            
                Implements Low-Power,
                    High-Sensitivity, Environmentally Robust Capacitive Touch Buttons 
                Supports Mutual Capacitance and
                    Self-Capacitance Sensing 
                Up to 46 Buttons in
                    Self-Capacitance mode 
                Up to 529 Buttons in Mutual
                    Capacitance mode 
                Supports Lumped Mode
                    Configuration 
                One Pin Per Electrode 
                Load Compensating Charge
                    Sensing 
                Parasitic Capacitance
                    Compensation for Mutual Capacitance mode 
                Adjustable Gain for Superior
                    Sensitivity 
                Zero Drift Over the Temperature
                    and VDD  Range 
                No Need for Temperature or
                        VDD  Compensation 
                Hardware Noise Filtering and
                    Noise Signal De-Synchronization for High Conducted Immunity 
                Atmel Start QTouch Configurator
                    Support – Wizard Guided Touch Project Creation 
             
         
 
  
                        
                        
                        
                        
                        
                        
                     
                    
                 
             
            
            
            
          
        The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.