Description
The Microchip Peripheral Touch Controller (PTC) offers built-in hardware for capacitive touch measurement on sensors that function as buttons, sliders, and wheels. The PTC supports both mutual and self-capacitance measurements without the need for any external component. It offers superb sensitivity and noise tolerance, as well as self-calibration, and minimizes the sensitivity tuning effort by the user. It also extends the support for capacitive touch surface and gesture functionality.
The PTC is intended for autonomously performing capacitive touch sensor measurements. The external capacitive touch sensor is typically formed on a PCB, and the sensor electrodes are connected to the analog charge integrator of the PTC using the device I/O pins. The PTC supports mutual capacitance sensors organized as capacitive touch matrices in different X-Y configurations, including Indium Tin Oxide (ITO) sensor grids. In Mutual Capacitance mode, the PTC requires one pin per X-line (driveline) and one pin per Y-line (sense line). In Self-Capacitance mode, the PTC requires only one pin with a Y-line driver for each self-capacitance sensor.