4 RNBD451 Add On Board Out-of-Box Demo
The RNBD451PE module provides the control interface based on ASCII commands sent over UART. Using the on-board USB-to-UART converter MCP2200, users can quickly get started with the board and evaluate the Bluetooth Low Energy connectivity capability of the wireless module with minimal effort.
For more details for the Out-of-Box (OOB) demo and demo guide, refer to the section RNBD451 Bluetooth® Low Energy Module User’s Guide (DS50003467).