2 Kit Overview
The RNBD451 Add On Board contains an RNBD451PE module. The signals required for control interface and other status/event indicators are connected to the on-board features of the Add On Board for flexibility and rapid prototyping.
The RNBD451 Add On Board contains an RNBD451PE module. The signals required for control interface and other status/event indicators are connected to the on-board features of the Add On Board for flexibility and rapid prototyping.