Introduction
The RNBD451 Add On Board is an efficient low-cost development platform to evaluate and demonstrate the features, capabilities and interfaces of Microchip’s Bluetooth® Low Energy RF module RNBD451PE, compliant to the mikroBUS™ Add On Bus Standard. It also includes an on-board MCP2200 USB-to-UART converter enabling out-of-box evaluation with no other hardware requirements.
The RNBD451 Add On Board offers:
- Easy-to-use
platform to speed up design concepts to revenue with the Bluetooth Low Energy RF Module:
- Host board supporting mikroBUS Socket
- Host PC via USB Type-C® interface
- No need for external hardware tools
- Small low-cost form factor
The RNBD451 Add On Board supports a wide range of applications. The following are a few of them:
- Wireless lighting
- Home automation
- Internet of Things (IoT)
- Industrial automation
- General purpose Bluetooth data