Jump to main content
Features
- RNBD451PE Bluetooth Low Energy RF Module
- USB or Host Board-Powered at 3.3V
Power Supply
- Control Interface Over UART and
Additional Functionality Provided by Other Event/Status Indication Pins
- USB-to-UART Converter with MCP2200
Enables Fast Evaluation with No Other Hardware Requirement
- mikroBUS Add On Bus Standard, Enables
Support with Host Boards with mikroBUS Socket
- User LEDs for Status/Event
Indication
- Green Power LED
- PTA Header to Support Bluetooth Low
Energy-Wi-Fi Co-Existence Applications