This chapter describes the hardware features of the RNBD451 Add On Board. Figure 3-1. RNBD451 Add On Board Block
Diagram
Note:
Using Microchip’s total system
solution, which includes complementary devices, software drivers and reference
designs, is highly recommended to ensure the proven performance of the RNBD451 Add On Board. For more details,
go to support.microchip.com or contact your local
Microchip Sales office.