1.2 Recalibration
Recalibration is the process of performing calibration again and this can happen in following scenarios:
- When the Enable Auto Reset on PLL loss of lock in the PLL Options tab is selected and the lock signal goes low, then the recalibration process gets triggered.
- Reset is applied using PLL_RST_N.
- If both the CCCs are used and if the power-down signal (CCC_0_POWERDOWN_N or CCC_1_POWERDOWN_N) goes low, then recalibration gets triggered for the corresponding CCC.
- If READY_VDDPLL goes low, then the calibration process gets triggered—in this case, both the CCCs are calibrated.