27.8.5 ADCL – ADC Data Register Low (ADLAR=1)

When using the I/O specific commands IN and OUT, the I/O addresses 0x00 - 0x3F must be used. When addressing I/O Registers as data space using LD and ST instructions, 0x20 must be added to these offset addresses.

Name: ADCL
Offset: 0x04
Reset: 0x00
Property: When addressing I/O Registers as data space the offset address is 0x24

Bit 76543210 
 ADC1ADC0       
Access RR 
Reset 00 

Bit 7 – ADC1 ADC Conversion Result

Refer to ADCL.

Bit 6 – ADC0 ADC Conversion Result