When using the I/O specific commands IN and OUT, the I/O
addresses 0x00 - 0x3F must be used. When addressing I/O Registers as data space using LD
and ST instructions, 0x20 must be added to these offset addresses.
Name:
PORTC
Offset:
0x15
Reset:
0x00
Property:
When addressing I/O Registers as data
space the offset address is 0x35
Bit
7
6
5
4
3
2
1
0
PORTCn[6:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
Bits 6:0 – PORTCn[6:0] Port C Data [n =
6:0]
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.