18.4.7 PINC – The Port C Input Pins Address
When using the I/O specific commands IN and OUT, the I/O addresses 0x00 - 0x3F must be used. When addressing I/O Registers as data space using LD and ST instructions, 0x20 must be added to these offset addresses.
Name: | PINC |
Offset: | 0x13 |
Reset: | N/A |
Property: | When addressing I/O Registers as data space the offset address is 0x33 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PINCn[6:0] | |||||||||
Access | R | R | R | R | R | R | R | ||
Reset | x | x | x | x | x | x | x |