25.8.3 TWSR – TWI Status Register

When using the I/O specific commands IN and OUT, the I/O addresses 0x00 - 0x3F must be used. When addressing I/O Registers as data space using LD and ST instructions, 0x20 must be added to these offset addresses.

Name: TWSR
Offset: 0x01
Reset: 0xF8
Property: When addressing I/O Registers as data space the offset address is 0x21

Bit 76543210 
 TWSn[4:0] TWPSn[1:0] 
Access RRRRRR/WR/W 
Reset 0000100 

Bits 7:3 – TWSn[4:0] TWI Status Bit 7 [n = 7:3]

The TWS[7:3] reflect the status of the TWI logic and the 2-wire Serial Bus. The different status codes are described later in this section. Note that the value read from TWSR contains both the 5-bit status value and the 2-bit prescaler value. The application designer should mask the prescaler bits to zero when checking the Status bits. This makes status checking independent of prescaler setting. This approach is used in this datasheet, unless otherwise noted.

Bits 1:0 – TWPSn[1:0] TWI Prescaler [n = 1:0]

These bits can be read and written, and control the bit rate prescaler.

Table 25-8. TWI Bit Rate Prescaler
TWPS1TWPS0Prescaler Value
001
014
1016
1164

To calculate bit rates, refer to Bit Rate Generator Unit. The value of TWPS1:0 is used in the equation.