19.7.2 TCNT0 – Timer/Counter Register
When using the I/O specific commands IN and OUT, the I/O addresses 0x00 - 0x3F must be used. When addressing I/O Registers as data space using LD and ST instructions, 0x20 must be added to these offset addresses.
| Name: | TCNT0 |
| Offset: | 0x32 |
| Reset: | 0 |
| Property: | When addressing I/O Registers as data space the offset address is 0x52 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TCNT0[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – TCNT0[7:0]
The Timer/Counter Register gives direct access, both for read and write operations, to the Timer/Counter unit 8-bit counter.