12.6.2 EEARH – The EEPROM Address Register High
When using the I/O specific commands IN and OUT, the I/O addresses 0x00 - 0x3F must be used. When addressing I/O Registers as data space using LD and ST instructions, 0x20 must be added to these offset addresses.
| Name: | EEARH |
| Offset: | 0x1F |
| Reset: | 0x0X |
| Property: | When addressing I/O Registers as data space the offset address is 0x3F |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EEAR8 | |||||||||
| Access | R/W | ||||||||
| Reset | x |
Bit 0 – EEAR8 EEPROM Address 8
Refer to EEARL.