2.3.4 Initializing the ML SDK
The Client() client is the entry point for connecting to APIs.
Connect to the ML SDK by loading the client through the
Client()class.from mplabml import Client client = Client()Note:You can find more information on setting up your environment for the ML SDK in Installation/Setup Instructions.