1.2.7 Client Interface - STA mode APIs
The PIC32MZW1 device can connect to a BSS as a Wi-Fi station device.
To connect to a BSS the function WDRV_PIC32MZW_BSSConnect can be called, this takes two contexts which provide information about the BSS to be connected to and the authentication method to be used. A callback is provided to communicate events back to the application regarding connection status.