1.2 MPLAB® Harmony PIC32MZW1 WLAN Library
The PIC32MZW1 Wi-Fi module consists of two instances, a control instance and a data instance. The control instance is driven as a conventional Harmony system interface by the system kernel or scheduler to initialize and run the module, the data instance implements a Harmony TCP/IP stack MAC Driver module instance driven by the Harmony TCP/IP stack.
Below are the interfaces provided by the PIC32MZW1 WLAN library.