1.2.5 Client - BSS Context APIs
The BSS context contains information relevant to a BSS such as SSID and channel. The structure WDRV_PIC32MZW_BSS_CONTEXT is provided to contain the context. To initialize a context, the function WDRV_PIC32MZW_BSSCtxSetDefaults is provided, this ensures the context is in a known state. The function WDRV_PIC32MZW_BSSCtxIsValid is provided to test if a context
is valid. In some applications, a BSS context is valid even if an SSID is blank. Therefore this function can be informed whether a blank SSID is valid or not. The SSID of the BSS can be configured using the function WDRV_PIC32MZW_BSSCtxSetSSID. The channel of the BSS can be configure using the function WDRV_PIC32MZW_BSSCtxSetChannel. In some applications a BSS can be cloaked therefore the state can be configured in a BSS context using the function WDRV_PIC32MZW_BSSCtxSetSSIDVisibility to indicate if an BSS is considered visible or not.