3.3.2 Adapter Boards

For new target designs, it is recommended that a 40-pin connector be used to directly interface with the MPLAB ICE 4 cable assembly, providing the best debugging experience. However for legacy target connections, adapter boards are available in a Adapter Pack (AC244140). Use of adapter boards will likely degrade debug performance.

Table 3-3. Available Adapter Boards
Adapter BoardDevice SupportFeature Support
ICE 4 JTAG AdapterSAM MCUsProgram, Debug
MPLAB ICE 4 ICSP™ Adapter Board +
  • ICE 4 AVR JTAG (10 Pin)
  • ICE 4 AVR (10 Pin Mini)
  • ICE 4 AVR (6 Pin)
  • ICE 4 AVR (6 Pin Mini)
AVR MCUs Program, Debug
MPLAB ICE 4 ICSP Adapter BoardPIC MCUs, dsPIC DSCsProgram, Debug,

Instrumented Trace:

  • Native Trace
  • SPI Trace
  • IO Port Trace (needs additional connections)
MPLAB ICE 4 Cortex-M Trace Adapter BoardSAM MCUsTrace:
  • ETM
  • ETB
  • ITM
MPLAB ICE 4 PIC32 Trace Adapter BoardPIC32M MCUsPIC32 Instruction Trace