Supports UHS Class I, UHS-I/SDR104
(up to 104 Mbps)
HS200 (100 MBps, 4-bit only supported)
Default Speed (Maximum SDCLK Frequency = 26 MHz)
High-Speed (Maximum SDCLK Frequency =
52 MHz)
High-Speed DDR (Maximum SDCLK Frequency = 52 MHz)
HS200 (Maximum SDCLK Frequency = 200 MHz SDR)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.