9.1.1 Components

  • 2x 10/100/1000 Ethernet MAC (GMAC0 and 1)
  • 3x Secure Digital MultiMedia Card Controller (SDMMC0, 1, 2)
  • Timer Counter (TC0, 1)
  • Pulse Width Modulation Controller (PWM)
  • 11x Flexible Serial Communication Controller (FLEXCOM)
  • 5x Controller Area Network (MCAN)
  • 1x Octal Serial Peripheral Interface or 2x Quad Serial Peripheral Interface (QSPI)
  • 1x Improved Inter Integrated Circuit Controller (I3CC)