9.1.5.1 QSPI0
- Serial Memory Mode: Octal SPI (Octal Mode Disables QSPI1 Availability)
- Full-featured QSPI
- TwinQuad, HyperFlash and OctaFlash Protocols Supported
- Frequency Up to 200 MHz (400 MHz GCLK required)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.