11.1.3 ESD Ratings
Symbol | Description | Conditions | Value | Unit |
---|---|---|---|---|
Electrostatic Discharge, Human Body Model (HBM) | ||||
ESD_HBM | AEC-Q100-002 Rev-E stress voltage level | All pins | ±2 | kV |
Electrostatic Discharge, Charged-Device Model (CDM) | ||||
ESD_CDM | AEC-Q100-011 Rev-D classification level | All pins | C2 | – |
Corresponding stress voltage level | All pins | ±500 | V |