6.2.5.3 Interrupt Sources
The LCDC interrupt line is connected to one of the internal sources of the interrupt controller. Using the LCDC interrupt requires prior programming of the interrupt controller (see Interrupt Software Operations).
The LCDC interrupt line is connected to one of the internal sources of the interrupt controller. Using the LCDC interrupt requires prior programming of the interrupt controller (see Interrupt Software Operations).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.