6.2.6.17 Fault Detection and Injection

Fault detection and injection are organized in different blocks, each operating on a group of configuration registers. See Fault Injection Block Indices for the list of all blocks identified by a specific index.

All blocks have fault detection capability of at least a single fault detection (SED). Some blocks, considered as more critical, have also single fault correction and dual fault detection capability (SECDED). These blocks are listed in the section Single Fault Correction Dual Fault Detection.