9.1.1.4 I/Os

I/Os are multiplexed on PIOs.

For the applicable I/O type (General Purpose (GPIO) or High-Speed (HSIO)) and power supply, refer to the table Pin Description. I/O drive and slew rate configuration differs depending on the I/O type. Refer to I/O characteristics in the section Electrical Characteristics.