6.2.6.3.3 Modifying the Layer Attributes
Follow the steps below to modify layer attributes:
- Check that all fields are cleared in LCDC_ATTRS.
- Write the desired attribute fields in the Configuration registers, Frame Buffer registers and Enable registers of each layer.
- Write a one to the Update Attribute field for each layer and, if required, write a one to the Update Color LUT field for each layer in LCDC_ATTRE.