9.7.5.14.2 SDR Error Detection and Recovery Methods
The following table lists the two error types for SDR transfers and their recovery methods.
| Error Type | Description | Error Detection Method | Error Recovery Method |
|---|---|---|---|
| CE0 | Transaction after sending CCC | Detects illegally formatted CCC | Stop the transmission, then send STOP and retry the transmission |
| CE2 | No response to Broadcast Address (0x7E) | I3CC detects NACK after Broadcast Address (0x7E) transmission | Upon detection of NACK, I3CC transmits HDR Exit Pattern followed by STOP |