9.1.5.2 QSPI1
Limitations
- Serial Memory Mode: Octal SPI Not Supported
- TwinQuad, HyperFlash and OctaFlash Protocols Not Supported
- Supports up to 90 MHz DDR/133 MHz SDR (266 MHz GCLK required)
- I/O Calibration Not Supported
- Not Available when QSPI0 is Configured in Octal SPI