2.7.10.2 Security Types of System Bus Hosts
Hosts send requests to the MATRIX with a security attribute that depends on the host security type, which is identical to the security type of the client user interface.
For DMA, the TrustZone security attribute can be selected for each channel. Refer to the section “Extensible DMA Controller (XDMAC)”.