9.1.6.1 Special Functions in SFR/SFRBU
Each MCAN uses internal SRAM to perform data transfers. The SRAM is split into two 64 KBbyte banks. Each MCAN can be configured to use the higher or the lower banks of SRAM. This configuration is defined in the register SFR_CAN_SRAM_SEL.