11.1.9.1.1 Voltage Monitoring
| Symbol | Parameter | Conditions | Min | Max | Unit |
|---|---|---|---|---|---|
| VDDIN33 | Supply voltage range (VDDIN33)(1) | – | 3.00 | 3.60 | V |
| VIT+ | Positive-going input threshold voltage (VDDCORE overvoltage) | – | 1.17 | 1.21 | V |
| VIT- | Negative-going input threshold voltage (VDDCORE undervoltage) | – | 0.99 | 1.03 | V |
| Vhys | Hysteresis voltage(2)(3) | – | 30 | mV | |
| tDET | Detection time(3)(4) | – | – | 50 | µs |
Note:
- This voltage monitor is powered by the 2.5V regulated output of the VDDOUT25 regulator, which is supplied from VDDIN33.
- Hysteresis applies to both VIT+ and VIT- voltage thresholds. VIT+ has a negative hysteresis and VIT- has a positive hysteresis. Refer to Security Module (SECUMOD).
- Simulation data
- An additional debouncing time applies to this detection time as programmed in SECUMOD.VDDCORE_DBTV.
| Symbol | Parameter | Conditions | Min | Max | Unit |
|---|---|---|---|---|---|
| VDDIN33 | Supply voltage range (VDDIN33)(1) | – | 3.00 | 3.60 | V |
| VIT+ | Positive-going input threshold voltage (VDDCPU overvoltage) | 800 MHz operating frequency (SECUMOD_GPSBR.SMCPURANGE = 1) | 1.26 | 1.30 | V |
| 600 MHz operating frequency (SECUMOD_GPSBR.SMCPURANGE = 0) | 1.17 | 1.21 | V | ||
| VIT- | Negative-going input threshold voltage (VDDCPU undervoltage) | 800 MHz operating frequency (SECUMOD_GPSBR.SMCPURANGE = 1) | 1.10 | 1.14 | V |
| 600 MHz operating frequency (SECUMOD_GPSBR.SMCPURANGE = 0) | 0.99 | 1.03 | V | ||
| Vhys | Hysteresis voltage(2)(3) | – | 30 | mV | |
| tDET | Detection time(3)(4) | – | – | 50 | µs |
Note:
- This voltage monitor is powered by the 2.5V regulated output of the VDDOUT25 regulator, which is supplied from VDDIN33.
- Hysteresis applies to both VIT+ and VIT- voltage thresholds. VIT+ has a negative hysteresis and VIT- has a positive hysteresis. Refer to Security Module (SECUMOD).
- Simulation data
- An additional debouncing time applies to this detection time as programmed in SECUMOD_VCPUFR.VDDCPU_DBTV.
| Symbol | Parameter | Conditions | Min | Max | Unit |
|---|---|---|---|---|---|
| VBAT | Supply voltage range (VBAT)(2) | – | VIT-_POR | 3.60 | V |
| IBAT | Current consumption on VBAT(3)(4) | – | – | 200 | nA |
| VIT+ | Positive-going input threshold voltage (VBAT overvoltage) |
Scheduled operation every 20 ms | 3.48 | 3.62 | V |
| VIT- | Negative-going input threshold voltage (VBAT undervoltage) | Scheduled operation every 20 ms | 1.58 | 1.66 | V |
| tDET | Detection time(4)(5) | – | – | 10 | µs |
Note:
- Due to temperature monitor alarm rising, do not use the supply monitor above 105°C.
- VIT-_POR refers to the negative-going input threshold of the VBAT power-on reset (see Table 11-48). Operation of the device backup section, and in particular of this monitor, is granted down to the VBAT power-on reset VIT- threshold.
- Average current consumption. Refer to Security Module (SECUMOD).
- Simulation data
- Measured with 100 mV threshold overload
| Symbol | Parameter | Conditions | Min | Max | Unit |
|---|---|---|---|---|---|
| VDDIN33 | Supply voltage range (VDDIN33) | – | 3.00 | 3.60 | V |
| VIT+ | Positive-going input threshold voltage (VDDANA overvoltage)(1) | – | 2.575 | 2.675 | V |
| VIT- | Negative-going input threshold voltage (VDDANA undervoltage)(1) | – | 2.325 | 2.425 | V |
| tDET | Detection time(1) | – | – | 50 | µs |
Note:
- Simulation data