16-bit Packing
Two data are concatenated in PDMC_RHR. The data of one channel are located on the LSB (bits 15 to 0), and the data of the next channel is located in the MSB (bits 31 to 16).
Two data are concatenated in PDMC_RHR. The data of one channel are located on the LSB (bits 15 to 0), and the data of the next channel is located in the MSB (bits 31 to 16).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.