4.18.5.16.2 Software Freeze
Once the I/O line configuration is done, it can be frozen by using the PIO I/O Freeze Configuration Register (PIO_IOFRx) of the corresponding group or the Secure PIO I/O Freeze Configuration Register (S_PIO_IOFRx) if the I/O line is Secure.