2.9.2.4.2 Command Format
The commands are formatted as follows:
____,________,________,________,__#
opcode addr length not_used rw
where:
opcode—4 characters of the command.addr—the address field is max 8 characters long, and contains the hexadecimal address value without '0x'.length—in case of a write command, this field indicates the size of the data to be sent, in hexadecimal format without '0x'.not_used—this field is not used for the moment.rw—indicates a read or write operation (00 for read, 01 for write).Table 2-32. Read Version Command Command Description RVER Read ROM code version Table 2-33. Key Management Commands Command Description WCKY Send customer keys and initialization vector (640 bits) for AES-CMAC WCKP Send customer key and RSA hash of root certificate public key for AES-RSA mode Table 2-34. Applet-Related Commands Command Description SAPT Send applet SMBX Send applet mailbox content RMBX Read applet mailbox content EAPP Execute applet SFIL Send file to an already loaded applet RFIL Read file from the buffer filled by an applet after its execution