9.7.5.8.1 Overview
The I3CC performs a Dynamic Address Assignment (DAA) procedure to provide a unique dynamic address to each I3C device connected to the I3C bus.
The I3CC provides a dynamic address to a device for the following conditions:
- Upon initialization of the I3C bus
- When the device is connected to an already configured I3C bus (indicated through hot-join or other methods)
Once a device receives a dynamic address, this dynamic address is used in all the device's subsequent transactions on the I3C bus.