8.9.6.6 TRNG Interrupt Mask Register

The following configuration values are valid for all listed bit names of this register:

0: The corresponding interrupt is not enabled.

1: The corresponding interrupt is enabled.

Name: TRNG_IMR
Offset: 0x18
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    APHTRCHTEOTPKBSECEDATRDY 
Access WWRRR 
Reset ––000 

Bit 4 – APHT Adaptive Proportional Health Test Failure Detection (cleared on read)

Bit 3 – RCHT Repetitive Count Health Test Failure Detection (cleared on read)

Bit 2 – EOTPKB End Of Transfer on Private Key Bus Interrupt Mask

Bit 1 – SECE Security and/or Safety Event Interrupt Mask

Bit 0 – DATRDY Data Ready Interrupt Mask