8.9.6.9 TRNG Fault Injection Register

This register can only be written if FIRDIS is cleared.

All bits are read/write except FIRDIS.

Name: TRNG_FIR
Offset: 0x40
Reset: –
Property: Read/Write

Bit 3130292827262524 
 FIKEY[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset –––––––– 
Bit 2322212019181716 
 FIKEY[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset –––––––– 
Bit 15141312111098 
 FIKEY[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset –––––––– 
Bit 76543210 
 FIRDISNSFHTFSEQEF4F3F2F1F0 
Access RR/WR/WR/WR/WR/WR/WR/W 
Reset –––––––– 

Bits 31:8 – FIKEY[23:0] Fault Injection Access Key

ValueNameDescription
0x544649 PASSWD Writing any other value in this field aborts the write operation.

Bit 7 – FIRDIS Fault Injection Register Disable

ValueNameDescription
0 NO_EFFECT No effect.
1 ACTIVE Disables the fault injection until the next hardware reset. The command is valid only if TRNG_WPSR.SEQE=0 and the other bits are cleared (F0=F1=F2=F3=F4=FSEQE=NSFHT=0).

Bit 6 – NSFHT Noise Source Failure for Health Test

ValueNameDescription
0 NO_EFFECT No effect.
1 FAIL Injects a fault on the noise source (if TRNG_CR.ENABLE=1, TRNG_ISR.RCHT=0 and TRNG_ISR.APHT=0) for a period that ends automatically as soon as TRNG_ISR.APHT=1 and TRNG_ISR.RCHT=1. For security reasons, when FIRLCK=1, writing NSFHT=1 has no effect.

Bit 5 – FSEQE Single Fault for TRNG_MR

ValueNameDescription
0 NO_EFFECT No effect.
1 INJECT_CLEAR Injects a single fault on TRNG_MR if the TRNG is disabled (for security reasons). As a consequence, the flag TRNG_WPSR.SEQE rises and the flag TRNG_ISR.SECE=1. Clears the fault if it has been previously injected.

Bit 4 – F4 Single Fault for TRNG Interrupt Mask Bit (TRNG_IMR.DATRDY)

ValueDescription
0 Clears the fault. The flag TRNG_WPSR.SDEE is automatically cleared.
1 Injects a single fault on the reinforced safety memory cell for the TRNG_IMR.WPCREN bit if 0x544649 (“TFI” in ASCII) is written in the FIKEY field at the same time. The TRNG remains in the same state, the flag TRNG_ISR.SECE=1 and the flag TRNG_WPSR.SDEE=1.

Bit 3 – F3 Single Fault for TRNG Write Protection Bit (TRNG_WPMR.WPCREN)

ValueDescription
0 Clears the fault. The flag TRNG_WPSR.SDEE is automatically cleared if no other fault exists.
1 Injects a single fault on the reinforced safety memory cell for the TRNG_WPMR.WPEN bit if 0x544649 (“TFI” in ASCII) is written in the FIKEY field at the same time. The TRNG Control register remains protected, the flag TRNG_ISR.SECE=1 and the flag TRNG_WPSR.SDEE=1.

Bit 2 – F2 Single Fault for TRNG Write Protection Bit (TRNG_WPMR.WPITEN)

ValueDescription
0 Clears the fault. The flag TRNG_WPSR.SDEE is automatically cleared if no other fault exists.
1 Injects a single fault on the reinforced safety memory cell for the TRNG_WPMR.WPITEN bit if 0x544649 (“TFI” in ASCII) is written in the FIKEY field at the same time. The TRNG protection remains active for interrupt registers, the flag TRNG_ISR.SECE=1 and the flag TRNG_WPSR.SDEE=1.

Bit 1 – F1 Single Fault for TRNG Write Protection Bit (TRNG_WPMR.WPEN)

ValueDescription
0 Clears the fault. The flag TRNG_WPSR.SDEE is automatically cleared if no other fault exists.
1 Injects a single fault on the reinforced safety memory cell for the TRNG_WPMR.WPEN bit if 0x544649 (“TFI” in ASCII) is written in the FIKEY field at the same time. The TRNG protection remains active for Mode registers, the flag TRNG_ISR.SECE=1 and the flag TRNG_WPSR.SDEE=1.

Bit 0 – F0 Single Fault for TRNG Enable Bit (TRNG_CR.ENABLE)

ValueDescription
0 Clears the fault. The flag TRNG_WPSR.SDEE is automatically cleared.
1 Injects a single fault on the reinforced safety memory cell for the TRNG_CR.ENABLE bit if 0x544649 (“TFI” in ASCII) is written in the FIKEY field at the same time. The TRNG remains in the same state, the flag TRNG_ISR.SECE=1 and the flag TRNG_WPSR.SDEE=1.