9.1.5.3 QSPI I/Os

QSPIx_IO2 and QSPIx_IO3 are dual functions and used as HOLD and WP in Dual and Serial I/O mode. As Quad mode is not the default mode, they must be be pulled up until Quad mode is enabled in the Configuration register. Pull-up resistors are not required for QSPIx_IO0 and QSPIx_IO1.

The following table defines the I/Os available for each instance.

Table 9-2. QSPIx I/Os
Signal NameQSPI0QSPI1
QSPIx_CSXX
QSPIx_SCKXX
QSPIx_SCKNX–
QSPIx_IO[3:0]XX
QSPIx_IO[7:4]X–
QSPIx_DQSX–
QSPIx_INTX–