2.8.9.23 XDMAC Global Bus Error Interrupt Status Register

Name: XDMAC_GBEIS
Offset: 0x58
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 NSBES31NSBES30NSBES29NSBES28NSBES27NSBES26NSBES25NSBES24 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 NSBES23NSBES22NSBES21NSBES20NSBES19NSBES18NSBES17NSBES16 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 NSBES15NSBES14NSBES13NSBES12NSBES11NSBES10NSBES9NSBES8 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 NSBES7NSBES6NSBES5NSBES4NSBES3NSBES2NSBES1NSBES0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – NSBESx XDMAC Channel x Non-Secure Bus Error Status

ValueDescription
0 No non-secure bus error occurred on channel x since the last read of this register or the Bus Error events are not routed to the secure interrupt in the XDMAC_GBEIR.x bit.
1 A non-secure bus error occurred on channel x since the last read of this register and the Bus Error events are routed to the secure interrupt in the XDMAC_GBEIR.x bit.