11.1.7.12 Pulse Density Microphone Controller (PDMC)

Timings are provided in the following domains:
  • 1.8V domain: VDDIO from 1.7V to 1.9V, maximum external capacitor = 10 pF, DRV= 1, SR = 1
  • 3.3V domain: VDDIO from 3.0V to 3.6V, maximum external capacitor = 10 pF, DRV= 0, SR = 1
Figure 11-39. PDMC Timing Diagram
SymbolParameterConditionsMinMaxUnit
fPDM_CLKPDM clock frequency–5MHz
ẟPDM_CLKPDM clock duty cycle–4852%
tSUData input setup time–20–ns
tHLDData input hold time–0–ns