11.1.7.8 LCD Controller (LCDC)

Timings are provided in the following conditions:
  • 1.8V domain: VDDIO from 1.7V to 1.9V, maximum external capacitor = 10 pF, DRV = 1, SR = 1
  • 3.3V domain: VDDIO from 3.0V to 3.6V, maximum external capacitor = 10 pF, DRV = 0, SR = 1
Figure 11-26. LCD Timings
Table 11-35. LCDC Timings
SymbolParameterConditionsMinMaxUnit
fLCDC_PCKMaximum LCDC_PCK clock frequency––90MHz
tVALIDClock to LCDC_DATx valid output––3.3ns