11.1.7.3 Flexible Serial Communication Controller (FLEXCOM) - USART

Table 11-31. FLEXCOM USART Timings
SymbolParameterConditionsMinMaxUnit
fSCK

SCK frequency in Synchronous mode

(FLEX_US_MR.SYNC=1)

Host or client–25MHz
BR

Baud rate in Asynchronous mode

(FLEX_US_MR.SYNC=0)(1)(2)

FLEX_US_MR.OVER=1–fMCKx/8Mbps
FLEX_US_MR.OVER=0–fMCKx/16Mbps
Note:
  1. MCKx stands for MCK7, MCK8 and MCK9.
  2. With fMCKx=100 MHz, the maximum baud rate is BR=100/8=12.5 Mbps (OVER=1) or BR=100/16=6.25 Mbps (OVER=0).