Accessed using its own scan chain, the JTAG-DP Device ID Code
Register.
Name:
JTAG Debug Port
(JTAG-DP)
Property:
Read-only
Bit
31
30
29
28
27
26
25
24
VERSION[3:0]
PART NUMBER[15:12]
Access
R
R
R
R
R
R
R
R
Reset
Bit
23
22
21
20
19
18
17
16
PART NUMBER[11:4]
Access
R
R
R
R
R
R
R
R
Reset
Bit
15
14
13
12
11
10
9
8
PART NUMBER[3:0]
DESIGNER[10:7]
Access
R
R
R
R
R
R
R
R
Reset
Bit
7
6
5
4
3
2
1
0
DESIGNER[6:0]
1
Access
R
R
R
R
R
R
R
R
Reset
Bits 31:28 – VERSION[3:0] Product Version
Number
Set to
0x6.
Bits 27:12 – PART NUMBER[15:0] Product Part
Number
Product part number
is 0xBA00.
Bits 11:1 – DESIGNER[10:0]
Set to
0x23B.
Bit 0 – 1
Required by IEEE
Standard 1149.1. Set to 1.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.