7.5.7.2 SPDIF Transmitter Mode Register

This register can only be written if the WPEN bit is cleared in the SPDIFTX Write Protection Mode Register.

Name: SPDIFTX_MR
Offset: 0x04
Reset: 0x23011806
Property: Read/Write

Bit 3130292827262524 
 DUDCPYDCSCPYBPS[1:0]DNFR VALID2VALID1 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0010011 
Bit 2322212019181716 
    CHUNK[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00001 
Bit 15141312111098 
   VBPS[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 011000 
Bit 76543210 
  TXDIRECTCMODE[1:0]JUSTIFYENDIANMULTICHTXEN 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000110 

Bit 31 – DUDCPY Disable User Data Copy

ValueDescription
0 Any data written in SPDIFTX_CH1UDx registers is copied to SPDIFTX_CH2UDx.
1 SPDIFTX_CH1UDx and SPDIFTX_CH2UDx are independent.

Bit 30 – DCSCPY Disable Channel Status Copy

ValueDescription
0 Any data written in SPDIFTX_CH1Sx registers is copied to SPDIFTX_CH2Sx.
1 SPDIFTX_CH1Sx and SPDIFTX_CH2Sx are independent.

Bits 29:28 – BPS[1:0] Bytes Per Sample

This field defines the SPDIFTX_CDR operating mode by assigning a size to the data container holding each sample. See Data Organization.

ValueNameDescription
0 BYTE1 SPDIFTX_CDR data holding operating mode is optimized for data size up to 8 bits.
1 BYTE2 SPDIFTX_CDR data holding operating mode is optimized for data size in range 9 to 16 bits.
2 BYTE3 SPDIFTX_CDR data holding operating mode is optimized for data size in range 17 to 24 bits.
3 BYTE4 SPDIFTX_CDR data holding operating mode is optimized for data size in range 25 to 32 bits.

Bit 27 – DNFR Disable Null Frame on Underrun

ValueDescription
0 In case of underrun (SPDIFTX_ISR.TXEMPTY flag is set and SPDIFTX needs a data), invalid frames are sent (Validity bit at level ‘1’).
1 In case of underrun (SPDIFTX_ISR.TXEMPTY flag is set and SPDIFTX needs a data), valid frames are sent.

Bit 25 – VALID2 Validity Bit Channel 2

Bit 24 – VALID1 Validity Bit Channel 1

Bits 20:16 – CHUNK[4:0] DMA Chunk Size

Defines the size of the chunk performed by the DMA. Refer to the DMA Controller (XDMAC) section for the supported burst length sizes.

The minimum CHUNK value is 1.

The DMA controller transfers must be configured with the same chunk size. Refer to the DMA Controller (XDMAC) section.

TXCHUNK raises when the transmit FIFO has room for CHUNK data (written through SPDIFTX_CDR).

Bits 13:8 – VBPS[5:0] Valid Bits Per Sample

This field is used to explicitly indicate how many bits of precision are present in the signal.

VBPS must be less than or equal to the number of bits of the container defined in SPDIFTX_MR.BPS and must be greater than 1.

If VBPS is less than the number of bits per sample of the container defined by SPDIFTX_MR.BPS, then the data alignment is defined in SPDIFTX_MR.JUSTIFY.

Bit 6 – TXDIRECT Transmitter Direct Access Enable

ValueDescription
0 The SPDIFTX holding register must be written by software or DMA to transmit audio samples on the SPDIF line.
1 The Asynchronous Sample Rate Converter (ASRC) can directly transfer the audio samples on the SPDIF line without software or DMA intervention.

Bits 5:4 – CMODE[1:0] Common Audio Register Transfer Mode (if BPS=2)

CMODE has no effect when SPDIFTX_MR.BPS is not equal to 2.

ValueNameDescription
0 CHANNEL_INDEX

SPDIFTX_CDR.CDR[25:24] indicates the channel on which the data CDR[23:0] will be transmitted (1 for channel 1, 2 for channel 2).

Transmitted data are located on SPDIFTX_CDR.CDR[23:0].

1 CHANNELS_TOGGLING

The data are stored alternately in the FIFO of channel 1 and channel 2.

The first sent data after a software or hardware reset is stored in the FIFO of channel 1.

Transmitted data are located on SPDIFTX_CDR.CDR[23:0].

2 COMPACT_24BIT

This mode is optimized for 24-bit data compacted on a 32-bit memory space.

Transmitted data are located on SPDIFTX_CDR.CDR[31:0].

The 32 bits of SPDIFTX_CDR are used and contain one or more channel data.

3 CONTROL_BITS

Control bits (preamble, validity, user data, channel status, parity) can be managed by writing SPDIFTX_CDR.CDR[31:24] depending on SPDIFTX_EMR configuration.

The data are stored alternately in the FIFO of channel 1 and channel 2.

The first data sent after a software or hardware reset is stored in the FIFO of channel 1.

Transmitted data are located on SPDIFTX_CDR.CDR[23:0].

Bit 3 – JUSTIFY Data Justification

ValueNameDescription
0 LSB Least Significant Bit justification. The valid bits of the signal are aligned on the least-significant bits of the container.
1 MSB Most Significant Bit justification. The valid bits of the signal are aligned on the most-significant bits of the container.

Bit 2 – ENDIAN Data Word Endian Mode

ValueNameDescription
0 LITTLE Little-endian mode.
1 BIG Big-endian mode.

Bit 1 – MULTICH Multichannel Transfer

ValueNameDescription
0 MONO One channel is sent on channel 1 to SPDIFTX_TX and is copied on channel 2.
1 DUAL Two separate channels are sent to SPDIFTX_TX.

Bit 0 – TXEN SPDIFTX Transmit Enable

ValueNameDescription
0 DISABLE SPDIFTX transmission is disabled.
1 ENABLE SPDIFTX transmission is enabled.