15.1 Overview
The MCRAMC features ECC with Single Error Correction and Double Error Detection (SECDED) for the data, with ECC fault injection for test purposes and ECC error status report.
The MCRAMC features ECC with Single Error Correction and Double Error Detection (SECDED) for the data, with ECC fault injection for test purposes and ECC error status report.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.