15.5 Peripheral Dependencies
| Peripheral Name | Base Address |
NVIC IRQ Index:Source |
MCLK AHB/APB Clock Enable Bus:Register:Bit |
GCLK Peripheral Channel Control Register |
PAC Peripheral Identifier PERID:Register:Bit |
DMA Trigger Index:Source |
Event System Type:Event: Register:Path | Power Domain |
|---|---|---|---|---|---|---|---|---|
| MCRAMC | 0x4402C000 |
34 : INT |
APB: CLKMSK[0] MASK21 AHB: CLKMSK[0] MASK22 | --- |
16 STATUS0 PERID16 |
PD_CORE_SW |