35.2 Tx Event FIFO Element 1

Table 35-102. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: E1
Offset: 0x004
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
 MM[7:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 2322212019181716 
 ET[1:0]FDFBRSDLC[3:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 15141312111098 
 TXTS[15:8] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 76543210 
 TXTS[7:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 

Bits 31:24 – MM[7:0] Message Marker

Bits 23:22 – ET[1:0] Event Type

ValueNameDescription
1TXETx event
2TXCTransmission in spite of cancellation

Bit 21 – FDF FD Format

Bit 20 – BRS Bit Rate Search

Bits 19:16 – DLC[3:0] Data Length Code

Bits 15:0 – TXTS[15:0] Tx Timestamp