29.7.3 Debug Control

Table 29-6. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: DBGCTRL
Offset: 0x4
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        LCKUPDIS 
Access RW 
Reset 0 

Bit 0 – LCKUPDIS Lockup Disable

If set the CPU LOCKUP Reset source is disabled in debug mode.

(The Lockup Reset is a Reset generated by the CPU when it enters a lockup state (for details refer to the ARM® Cortex™ Technical Reference Manual on www.arm.com)).